(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.
Part Number |
---|
CSXSLH-ST3B-M5-25 |
CSXSLH-ST3W-M5-25 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,000.00 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 10 | 5 | 25 | Ultra Low Head | [Steel] Steel | Box/package | 0.8 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
₹ 7,276.80 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 10 | 5 | 25 | Ultra Low Head | [Steel] Steel | Box/package | 0.8 | [Trivalent Chromate] Trivalent White | Metric coarse | Standard | Standard |
Loading...
Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy