(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TRX Slim Head Screw【1-2,000 Pieces Per Package】 (Part Number)

TRX Slim Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSXSLH-STN-M6-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

₹ 9,600.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10610Ultra Low Head[Steel] SteelBox/package1[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)

Please check the type/dimensions/specifications of the part CSXSLH-STN-M6-10 in the TRX Slim Head Screw series.

Product variants

Part Number
CSXSLH-ST3B-M2-5
CSXSLH-ST3B-M2-6
CSXSLH-ST3B-M2-8
CSXSLH-STN-M6-12
CSXSLH-STN-M6-16
CSXSLH-STN-M6-20
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

₹ 25,600.00

2,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1025Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

₹ 25,600.00

2,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1026Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

₹ 27,200.00

2,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1028Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

₹ 9,920.00

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10612Ultra Low Head[Steel] SteelBox/package1[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

₹ 5,760.00

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10616Ultra Low Head[Steel] SteelBox/package1[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

₹ 6,240.00

200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10620Ultra Low Head[Steel] SteelBox/package1[Nickel Plating] Nickel PlatingMetric coarseStandardStandard