(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Parallel Pin, B-Type h7 (Hardened)【1-1,000 Pieces Per Package】

Parallel Pin, B-Type h7 (Hardened)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This image is for illustrative purposes. Check the product standards for more details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Shape] Straight
[Material] S45C
[Shaft diameter tolerance] Minus tolerance
[Shaft end shape] Standard
[Characteristics] General
[Surface treatment] None
[Hardening] Yes
[Nominal diameter] 3/4/5/6/8/10/12/13/16/20
[Length] 6 to 100

Parallel Pin, B-Type h7 (Hardened)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • This image is for illustrative purposes. Check the product standards for more details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SPHB-S45C-D3-6
SPHB-S45C-D3-12
SPHB-S45C-D3-15
SPHB-S45C-D3-16
SPHB-S45C-D3-20
SPHB-S45C-D3-25
SPHB-S45C-D3-30
SPHB-S45C-D4-8
SPHB-S45C-D4-10
SPHB-S45C-D4-12
SPHB-S45C-D4-15
SPHB-S45C-D4-25
SPHB-S45C-D4-30
SPHB-S45C-D4-32
SPHB-S45C-D4-35
SPHB-S45C-D4-40
SPHB-S45C-D5-10
SPHB-S45C-D5-12
SPHB-S45C-D5-14
SPHB-S45C-D5-16
SPHB-S45C-D5-20
SPHB-S45C-D5-25
SPHB-S45C-D5-30
SPHB-S45C-D5-32
SPHB-S45C-D5-35
SPHB-S45C-D5-40
SPHB-S45C-D5-45
SPHB-S45C-D5-50
SPHB-S45C-D6-10
SPHB-S45C-D6-14
SPHB-S45C-D6-15
SPHB-S45C-D6-16
SPHB-S45C-D6-18
SPHB-S45C-D6-20
SPHB-S45C-D6-25
SPHB-S45C-D6-30
SPHB-S45C-D6-35
SPHB-S45C-D6-45
SPHB-S45C-D6-50
SPHB-S45C-D6-60
SPHB-S45C-D8-14
SPHB-S45C-D8-15
SPHB-S45C-D8-18
SPHB-S45C-D8-20
SPHB-S45C-D8-22
SPHB-S45C-D8-25
SPHB-S45C-D8-30
SPHB-S45C-D8-32
SPHB-S45C-D8-35
SPHB-S45C-D8-40
SPHB-S45C-D8-45
SPHB-S45C-D8-50
SPHB-S45C-D8-55
SPHB-S45C-D8-60
SPHB-S45C-D8-70
SPHB-S45C-D8-80
SPHB-S45C-D10-20
SPHB-S45C-D10-25
SPHB-S45C-D10-28
SPHB-S45C-D10-30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Sales Unit Tolerance Sanko Code

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1036Box/package0/-0.010D00001QB0030006000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 10312Box/package0/-0.010D00001QB0030012000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10315Box/package0/-0.010D00001QB0030015000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 10316Box/package0/-0.010D00001QB0030016000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 10320Box/package0/-0.010D00001QB0030020000

₹ 8,800.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10325Box/package0/-0.010D00001QB0030025000

₹ 8,800.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10330Box/package0/-0.010D00001QB0030030000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

11 Day(s) or more 1048Box/package0/-0.012D00001QB0040008000

₹ 14,400.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 10410Box/package0/-0.012D00001QB0040010000

₹ 25.67

1 Piece(s) 5 Day(s) or more 10412Low Quantity (can be purchased from one)0/-0.012D00001QB0040012000

₹ 17,600.00

1 Pack(s)

1,000 Pieces Per Package

12 Day(s) or more 10415Box/package0/-0.012D00001QB0040015000

₹ 9,200.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10425Box/package0/-0.012D00001QB0040025000

₹ 2,000.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10430Box/package0/-0.012D00001QB0040030000

₹ 2,000.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10432Box/package0/-0.012D00001QB0040032000

₹ 2,160.00

1 Pack(s)

100 Pieces Per Package

49 Day(s) or more 10435Box/package0/-0.012D00001QB0040035000

₹ 2,320.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10440Box/package0/-0.012D00001QB0040040000

₹ 8,400.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10510Box/package0/-0.012D00001QB0050010000

₹ 8,400.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10512Box/package0/-0.012D00001QB0050012000

₹ 8,400.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 10514Box/package0/-0.012D00001QB0050014000

₹ 9,200.00

1 Pack(s)

500 Pieces Per Package

12 Day(s) or more 10516Box/package0/-0.012D00001QB0050016000

₹ 10,800.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 10520Box/package0/-0.012D00001QB0050020000

₹ 2,160.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10525Box/package0/-0.012D00001QB0050025000

₹ 2,160.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10530Box/package0/-0.012D00001QB0050030000

₹ 2,568.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10532Box/package0/-0.012D00001QB0050032000

₹ 2,560.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10535Box/package0/-0.012D00001QB0050035000

₹ 2,720.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10540Box/package0/-0.012D00001QB0050040000

₹ 2,720.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10545Box/package0/-0.012D00001QB0050045000

₹ 3,280.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10550Box/package0/-0.012D00001QB0050050000

₹ 11,600.00

1 Pack(s)

500 Pieces Per Package

11 Day(s) or more 10610Box/package0/-0.012D00001QB0060010000

₹ 2,400.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10614Box/package0/-0.012D00001QB0060014000

₹ 2,400.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10615Box/package0/-0.012D00001QB0060015000

₹ 2,560.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10616Box/package0/-0.012D00001QB0060016000

₹ 2,560.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10618Box/package0/-0.012D00001QB0060018000

₹ 2,560.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10620Box/package0/-0.012D00001QB0060020000

₹ 2,720.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10625Box/package0/-0.012D00001QB0060025000

₹ 3,360.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10630Box/package0/-0.012D00001QB0060030000

₹ 3,680.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10635Box/package0/-0.012D00001QB0060035000

₹ 4,240.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10645Box/package0/-0.012D00001QB0060045000

₹ 4,640.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10650Box/package0/-0.012D00001QB0060050000

₹ 5,360.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10660Box/package0/-0.012D00001QB0060060000

₹ 3,360.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10814Box/package0/-0.015D00001QB0080014000

₹ 3,360.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10815Box/package0/-0.015D00001QB0080015000

₹ 3,520.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10818Box/package0/-0.015D00001QB0080018000

₹ 3,840.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10820Box/package0/-0.015D00001QB0080020000

₹ 63.33

1 Piece(s) 5 Day(s) or more 10822Low Quantity (can be purchased from one)0/-0.015D00001QB0080022000

₹ 3,920.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10825Box/package0/-0.015D00001QB0080025000

₹ 69.53

1 Piece(s) 6 Day(s) or more 10830Low Quantity (can be purchased from one)0/-0.015D00001QB0080030000

₹ 71.42

1 Piece(s) 5 Day(s) or more 10832Low Quantity (can be purchased from one)0/-0.015D00001QB0080032000

₹ 4,240.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 10835Box/package0/-0.015D00001QB0080035000

₹ 4,960.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10840Box/package0/-0.015D00001QB0080040000

₹ 5,120.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10845Box/package0/-0.015D00001QB0080045000

₹ 5,520.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 10850Box/package0/-0.015D00001QB0080050000

₹ 3,120.00

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 10855Box/package0/-0.015D00001QB0080055000

₹ 3,120.00

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 10860Box/package0/-0.015D00001QB0080060000

₹ 3,440.00

1 Pack(s)

50 Pieces Per Package

12 Day(s) or more 10870Box/package0/-0.015D00001QB0080070000

₹ 3,680.00

1 Pack(s)

50 Pieces Per Package

11 Day(s) or more 10880Box/package0/-0.015D00001QB0080080000

₹ 5,120.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 101020Box/package0/-0.015D00001QB0100020000

₹ 5,200.00

1 Pack(s)

100 Pieces Per Package

11 Day(s) or more 101025Box/package0/-0.015D00001QB0100025000

₹ 5,520.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 101028Box/package0/-0.015D00001QB0100028000

₹ 5,520.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) or more 101030Box/package0/-0.015D00001QB0100030000
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Sales Unit Tolerance Sanko Code

Loading...

Basic Information

Shaft Dia. Tolerance Negative Tolerance Shape Straight End Shape Standard
Material S45C Properties General Surface Treatment No
Hardened Available
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language