(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Black Felt Packing【1-500 Pieces Per Package】

Black Felt Packing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel
[Surface treatment] None
[Surface treatment] (detail) none
[Length] 15, 23, 24, 27, 28, 29, 34
[Sales unit] Individual (available for purchase in units of 1), boxes/pack
[Screw nominal designation (W)] 1/4, 3/16, 3/8, 5/16

Part Number
PKBF-ST-W1/4-23
PKBF-ST-W1/4-27
PKBF-ST-W3/8-29
PKBF-ST-W3/8-34
PKBF-ST-W3/16-15
PKBF-ST-W3/16-23
PKBF-ST-W5/16-24
PKBF-ST-W5/16-28
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength Sales Unit Nominal of Thread(W)

₹ 15.99

1 Piece(s) 5 Day(s) or more 1023Low Quantity (can be purchased from one)1/4

₹ 18.31

1 Piece(s) 5 Day(s) or more 1027Low Quantity (can be purchased from one)1/4

₹ 18.62

1 Piece(s) 5 Day(s) or more 1029Low Quantity (can be purchased from one)3/8

₹ 880.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1034Box/package3/8

₹ 1,838.04

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 1015Box/package3/16

₹ 879.02

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more 1023Box/package3/16

₹ 17.67

1 Piece(s) 5 Day(s) or more 1024Low Quantity (can be purchased from one)5/16

₹ 18.04

1 Piece(s) 5 Day(s) or more 1028Low Quantity (can be purchased from one)5/16

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Fabric Surface Treatment (Details) Fabric