(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Particle Board Screw Truss with Phillips Head【1,500 Pieces Per Package】

Particle Board Screw Truss with Phillips Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,288₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Wood screw
[Screw nominal designation (M)] 4
[Length] 14
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Detailed shape] Truss

Part Number
OTTRPPB-STC-M4-14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,288.00

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 4 Length 14
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Sales Unit Box/package Detailed Shape Truss

Please check the type/dimensions/specifications of the part OTTRPPB-STC-M4-14 in the Particle Board Screw Truss with Phillips Head series.