(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flower Head ALC Wood Backing with Phillips Head【100 Pieces Per Package】

Flower Head ALC Wood Backing with Phillips Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,845₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Wood screw
[Screw nominal designation (M)] 5.5
[Length] 70
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

Part Number
OTPFHA-STC-M5.5-70
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,844.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 5.5 Length 70
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package

Please check the type/dimensions/specifications of the part OTPFHA-STC-M5.5-70 in the Flower Head ALC Wood Backing with Phillips Head series.