(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Material] Steel SUS410
[Surface treatment] None, bright chromate plating
Part Number |
---|
KTTRPDW-STU-M4.2-13 |
KTTRPDW-STU-M4.2-19 |
KTTRPDW-STU-M4.2-41 |
KTTRPDW-STU-M4.2-51 |
KTTRPDW-STU-M4.2-65 |
KTTRPDW-STU-M4.2-75 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|
₹ 3,040.00 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 13 | ||
₹ 3,372.80 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 19 | ||
₹ 2,274.05 | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) or more | 41 | ||
₹ 2,236.55 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) or more | 51 | ||
₹ 2,079.84 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) or more | 65 | ||
₹ 1,367.29 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 75 |
Loading...
Type | A thin metal sheet | Thread Nominal (M) | 4.2 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Bright Chromate Plating | Surface Treatment (Details) | Bright Chromate Plating | Mounting Hole Shape | Phillips |
Sales Unit | Box/package | Detailed Shape | Truss |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy