(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mr. Dolly【30-40 Pieces Per Package】

Mr. Dolly
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,776₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Iron
[Surface treatment] Trivalent white
[Color] White
[Sales unit] Box/package
[Nominal Thread (M)] 0 6
[Length (mm)] 60 135
[Height (mm)] 35 58

Part Number
BZAN-ST3W-M0
BZAN-ST3W-M6-60
BZAN-ST3W-M6-135
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSCompatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

₹ 13,465.60

1 Pack(s)

40 Pieces Per Package

5 Day(s) or more 1000--

₹ 11,116.80

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more 10666035

₹ 10,776.00

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more 106613558

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent White Color White
Sales Unit Box/package
X
whatsapp-qr whatsapp-icon