(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sealing Washer S1 (Space Saving) (Part Number)

Sealing Washer S1 (Space Saving)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      62₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 2.8 3.8 4.8 5.8 7.8 9.8 11.8 13.8 15.8 17.8 19.8 21.75 23.75 24.75 27.75 29.75 35.75 37.75 41.7 47.7
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18

Part Number
WSPKS1MK-ST-M24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

₹ 135.20

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric23.75241.6Low Quantity (can be purchased from one)[Not Provided] Fabric32

Loading...

  1. 1

Basic Information

Type Seal Washer Type (Application) For fluids

Please check the type/dimensions/specifications of the part WSPKS1MK-ST-M24 in the Sealing Washer S1 (Space Saving) series.

Product variants

Part Number
WSPKS1MK-ST-M16
WSPKS1MK-ST-M18
WSPKS1MK-ST-M22
WSPKS1MK-ST-M27
WSPKS1MK-ST-M30
WSPKS1MK-ST-M4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

₹ 63.00

100 Piece(s) 12 Day(s) or more 10[Steel] Steel[Not Provided] Fabric15.8161.2Low Quantity (can be purchased from one)[Not Provided] Fabric22.5

₹ 104.00

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric17.8181.2Low Quantity (can be purchased from one)[Not Provided] Fabric24.5

₹ 125.60

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric21.75221.6Low Quantity (can be purchased from one)[Not Provided] Fabric30

₹ 409.00

1 Piece(s)Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric26.75271.6Box/package[Not Provided] Fabric38

₹ 172.00

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric29.75301.6Low Quantity (can be purchased from one)[Not Provided] Fabric38

₹ 62.40

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric3.841.2Low Quantity (can be purchased from one)[Not Provided] Fabric9.2