(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal Thread (M)] 8 12.5 14 25 28 31.5 45 56 63 71 90 100 125 140 160 180 200 225 250
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Materials] Steel, Stainless steel
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18
Part Number |
---|
WSPKMK-SUS-M22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 292.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | [Not Provided] No | 21.75 | 22 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] No | 35 |
Loading...
Type | Seal Washer | Type (Application) | For fluids |
---|
Please check the type/dimensions/specifications of the part WSPKMK-SUS-M22 in the Sealing Washer series.
Part Number |
---|
WSPKMK-ST-M16 |
WSPKMK-ST-M18 |
WSPKMK-ST-M20 |
WSPKMK-SUS-M24 |
WSPKMK-SUS-M25 |
WSPKMK-SUS-M3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 96.80 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 15.8 | 16 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 27 | ||
₹ 105.60 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 17.8 | 18 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 28 | ||
₹ 107.20 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 19.8 | 20 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 32 | ||
₹ 323.20 | 1 Piece(s) | 6 Day(s) or more | 10 | Stainless Steel | [Not Provided] No | 23.75 | 24 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] No | 39 | ||
₹ 354.40 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | [Not Provided] No | 24.75 | 25 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] No | 36 | ||
₹ 89.60 | 1 Piece(s) | 5 Day(s) or more | 10 | Stainless Steel | [Not Provided] No | 2.8 | 3 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] No | 10 |