(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sealing Washer【1-20 Pieces Per Package】 (Part Number)

Sealing Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Nominal Thread (M)] 8 12.5 14 25 28 31.5 45 56 63 71 90 100 125 140 160 180 200 225 250
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Materials] Steel, Stainless steel
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18

Part Number
WSPKMK-SUS-M8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

₹ 102.40

1 Piece(s) 5 Day(s) or more 10Stainless Steel[Not Provided] No7.881.2Low Quantity (can be purchased from one)[Not Provided] No16

Loading...

  1. 1

Basic Information

Type Seal Washer Type (Application) For fluids

Please check the type/dimensions/specifications of the part WSPKMK-SUS-M8 in the Sealing Washer series.

Product variants

Part Number
WSPKMK-ST-M10
WSPKMK-ST-M12
WSPKMK-ST-M14
WSPKMK-ST-M16
WSPKMK-ST-M18
WSPKMK-ST-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

₹ 60.80

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric9.8101.2Low Quantity (can be purchased from one)[Not Provided] Fabric18

₹ 77.60

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric11.8121.2Low Quantity (can be purchased from one)[Not Provided] Fabric22

₹ 93.60

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric13.8141.2Low Quantity (can be purchased from one)[Not Provided] Fabric23

₹ 96.80

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric15.8161.2Low Quantity (can be purchased from one)[Not Provided] Fabric27

₹ 105.60

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric17.8181.2Low Quantity (can be purchased from one)[Not Provided] Fabric28

₹ 107.20

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric19.8201.2Low Quantity (can be purchased from one)[Not Provided] Fabric32