(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ Washer (Gray Rubber)【500 Pieces Per Package】

AZ Washer (Gray Rubber)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (application)] For fluids
[Type] Sealing Washer
[Surface treatment] None
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 4 5 6
[Nominal Thread (M)] 4 5 6
[Thickness t (mm)] 3 3.5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Outer diameter (mm)] 11.8 13 16

Part Number
WSPKY-ST-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,596.04

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Fabric Inner Dia. d(mm) 6
Nominal of Thread (M) 6 Type Seal Washer Type (Application) For fluids
Sales Unit Box/package Thickness t(mm) 3.5 Surface Treatment (Detailed) Fabric
O.D.(mm) 16

Please check the type/dimensions/specifications of the part WSPKY-ST-M6 in the AZ Washer (Gray Rubber) series.

X
whatsapp-qr whatsapp-icon