(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-model weld nut (2B) (Non-pilot, non-dimple)【150-700 Pieces Per Package】 (Part Number)

T-model weld nut (2B) (Non-pilot, non-dimple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chroma plating nickel plating
[Screw thread type] Metric coarse Whitworth coarse
[Nominal designation of screw thread (inch)] 3/8
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate plating nickel plating
[Height (mm)] 5.4 6 8 8.7 10.3 10.4 B dimensions 9 10 12 14 19 21
[Pitch] 0.7, 0.8, 1, 1.25, 1.5, 1.75, 16

Part Number
TBN2B-STU-M4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 5,470.40

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more -4Bright Chromate PlatingMetric coarse-Bright Chromate Plating5.490.71.66.218

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2B-STU-M4 in the T-model weld nut (2B) (Non-pilot, non-dimple) series.

Product variants

Part Number
TBN2B-ST-M5
TBN2B-ST-M6
TBN2B-ST-M8
TBN2B-STU-M5
TBN2B-STU-M6
TBN2B-STU-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 4,914.40

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105[N/A] FabricMetric coarse-[N/A] Fabric5.4100.81.66.218

₹ 2,880.00

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106[N/A] FabricMetric coarse-[N/A] Fabric61211.8821

₹ 2,800.00

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108[N/A] FabricMetric coarse-[N/A] Fabric8.7141.252.29.523

₹ 5,470.40

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more -5Bright Chromate PlatingMetric coarse-Bright Chromate Plating5.4100.81.66.218

₹ 3,407.20

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more -6Bright Chromate PlatingMetric coarse-Bright Chromate Plating61211.8821

₹ 3,393.60

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more -8Bright Chromate PlatingMetric coarse-Bright Chromate Plating8.7141.252.29.523