(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-model weld nut (2B) (Non-pilot, non-dimple)【150-700 Pieces Per Package】 (Part Number)

T-model weld nut (2B) (Non-pilot, non-dimple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chroma plating nickel plating
[Screw thread type] Metric coarse Whitworth coarse
[Nominal designation of screw thread (inch)] 3/8
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate plating nickel plating
[Height (mm)] 5.4 6 8 8.7 10.3 10.4 B dimensions 9 10 12 14 19 21
[Pitch] 0.7, 0.8, 1, 1.25, 1.5, 1.75, 16

Part Number
TBN2B-ST-W3/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 3,119.20

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 10-[N/A] FabricWhitworth Coarse3/8[N/A] Fabric10.41916-Shaped2.312.730

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2B-ST-W3/8 in the T-model weld nut (2B) (Non-pilot, non-dimple) series.

Product variants

Part Number
TBN2B-ST-M5
TBN2B-ST-M6
TBN2B-ST-M8
TBN2B-ST3B-M10
TBN2B-ST3B-M6
TBN2B-ST3W-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 4,914.40

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105[N/A] FabricMetric coarse-[N/A] Fabric5.4100.81.66.218

₹ 2,880.00

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106[N/A] FabricMetric coarse-[N/A] Fabric61211.8821

₹ 2,800.00

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108[N/A] FabricMetric coarse-[N/A] Fabric8.7141.252.29.523

₹ 4,320.00

150 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1010Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent Black10.3191.52.312.730

₹ 4,552.00

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent Black61211.8821

₹ 3,993.60

150 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1010Trivalent ChromateMetric coarse-[Trivalent Chromate] Trivalent White10.3191.52.312.730