(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Weld Nut (1B) (With Dowel, No Pilot)【150-700 Pieces Per Package】

T-Weld Nut (1B) (With Dowel, No Pilot)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 5.4 6 8.7 10.3 B dimensions 9 10 12 14 19
[Pitch] 0.7 0.8 1 1.25 1.5 t 1.6 1.8 2.2 2.3 D 6.2 8 9.5 12.7 A 18 21 23 30 dowel (E) 3 3.5

Part Number
TBN1B-ST3W-M6
TBN1B-ST-M4
TBN1B-ST-M5
TBN1B-ST-M6
TBN1B-ST-M8
TBN1B-ST-M10
TBN1B-STC-M10
TBN1B-STCB-M10
TBN1B-STN-M5
TBN1B-STN-M10
TBN1B-STU-M8
TBN1B-STU-M10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

₹ 3,993.60

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 106Trivalent Chromate[Trivalent Chromate] Trivalent White61211.88213

₹ 4,914.40

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more 104[N/A] Fabric[N/A] Fabric5.490.71.66.2183

₹ 4,995.20

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more 105[N/A] Fabric[N/A] Fabric5.4100.81.66.2183

₹ 2,862.40

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 106[N/A] Fabric[N/A] Fabric61211.88213

₹ 2,878.40

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more 108[N/A] Fabric[N/A] Fabric8.7141.252.29.5233.5

₹ 2,759.20

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more 1010[N/A] Fabric[N/A] Fabric10.3191.52.312.7303.5

₹ 3,390.40

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more -10Chromate Plating[Chromate Plating] Chromate Plating10.3191.52.312.7303.5

₹ 3,720.00

1 Pack(s)

150 Pieces Per Package

14 Day(s) or more -10Chromate Plating[Chromate Plating] Black Chromate10.3191.52.312.7303.5

₹ 6,720.00

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more 105Nickel Plating[Nickel Plating] Nickel Plating5.4100.81.66.2183

₹ 4,080.00

1 Pack(s)

150 Pieces Per Package

14 Day(s) or more 1010Nickel Plating[Nickel Plating] Nickel Plating10.3191.52.312.7303.5

₹ 3,393.60

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more -8Bright Chromate PlatingBright Chromate Plating8.7141.252.29.5233.5

₹ 3,390.40

1 Pack(s)

150 Pieces Per Package

5 Day(s) or more -10Bright Chromate PlatingBright Chromate Plating10.3191.52.312.7303.5

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Sales Unit Box/package