(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Weld Nut (2A) (With Pilot, No Dowel)【1-700 Pieces Per Package】 (Part Number)

T-Weld Nut (2A) (With Pilot, No Dowel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack dowel (E) none
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 14 B dimensions 9 10 12 14 19 21
[Pitch] 0.7 0.8 1 1.25 1.5 1.75

Part Number
TBN2A-STN-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 4,160.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 106Nickel PlatingBox/package[Nickel Plating] Nickel Plating51211.8821

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2A-STN-M6 in the T-Weld Nut (2A) (With Pilot, No Dowel) series.

Product variants

Part Number
TBN2A-ST-M5
TBN2A-ST-M6
TBN2A-ST-M8
TBN2A-STN-M8
TBN2A-STU-M10
TBN2A-STU-M12
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

₹ 4,914.40

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105[N/A] FabricBox/package[N/A] Fabric4.1100.81.66.218

₹ 20.01

1 Piece(s) 5 Day(s) or more 106[N/A] FabricLow Quantity (can be purchased from one)[N/A] Fabric51211.8821

₹ 2,872.00

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108[N/A] FabricBox/package[N/A] Fabric6.7141.252.29.523

₹ 4,000.00

250 Pieces Per Package

1 Pack(s) 13 Day(s) or more 108Nickel PlatingBox/package[Nickel Plating] Nickel Plating6.7141.252.29.523

₹ 3,374.40

150 Pieces Per Package

1 Pack(s) 5 Day(s) or more -10Bright Chromate PlatingBox/packageBright Chromate Plating8.8191.52.312.730

₹ 5,539.20

150 Pieces Per Package

1 Pack(s) 5 Day(s) or more -12Bright Chromate PlatingBox/packageBright Chromate Plating14211.753.01528