(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack dowel (E) none
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 14 B dimensions 9 10 12 14 19 21
[Pitch] 0.7 0.8 1 1.25 1.5 1.75
Part Number |
---|
TBN2A-ST3B-M5 |
TBN2A-ST3W-M5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,280.00 | 1 Pack(s) | 700 Pieces Per Package | 13 Day(s) or more | 10 | 5 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | 4.1 | 10 | 0.8 | 1.6 | 6.2 | 18 | ||
₹ 6,751.20 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 10 | 5 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | 4.1 | 10 | 0.8 | 1.6 | 6.2 | 18 |
Loading...
Material | Steel | Screw Thread Types | Metric coarse | Dowel (E) | No |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy