(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Weld Nut (1A) (With Pilot and Dowel)【150-700 Pieces Per Package】 (Part Number)

T-Weld Nut (1A) (With Pilot and Dowel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 B dimensions 9 10 12 14 19
[Pitch] 0.7 0.8 1 1.25 1.5 t 1.6 1.8 2.2 2.3 D 6.2 8 9.5 12.7 A 18 21 23 30 dowel (E) 3 3.5

Part Number
TBN1A-STC-M8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

₹ 3,350.40

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more -8Chromate Plating[Chromate Plating] Chromate Plating6.7141.252.29.5233.5

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Sales Unit Box/package

Please check the type/dimensions/specifications of the part TBN1A-STC-M8 in the T-Weld Nut (1A) (With Pilot and Dowel) series.

Product variants

Part Number
TBN1A-ST-M6
TBN1A-ST-M8
TBN1A-ST3B-M10
TBN1A-STCB-M10
TBN1A-STN-M10
TBN1A-STU-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

₹ 2,852.00

400 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106[N/A] Fabric[N/A] Fabric51211.88213

₹ 2,872.00

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more 108[N/A] Fabric[N/A] Fabric6.7141.252.29.5233.5

₹ 4,320.00

150 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1010Trivalent Chromate[Trivalent Chromate] Trivalent Black8.8191.52.312.7303.5

₹ 3,720.00

150 Pieces Per Package

1 Pack(s) 14 Day(s) or more -10Chromate Plating[Chromate Plating] Black Chromate8.8191.52.312.7303.5

₹ 4,080.00

150 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1010Nickel Plating[Nickel Plating] Nickel Plating8.8191.52.312.7303.5

₹ 3,120.00

150 Pieces Per Package

1 Pack(s) 5 Day(s) or more -10Bright Chromate PlatingBright Chromate Plating8.8191.52.312.7303.5