(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Press Wing Nut (High Shape)【1-700 Pieces Per Package】 (Part Number)

Press Wing Nut (High Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel stainless.
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating coating silver / copper / tin plating.

Part Number
CHNHHI-STC-M5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height D A

₹ 2,760.00

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more -5[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating9.522.211

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Hand tightening

Please check the type/dimensions/specifications of the part CHNHHI-STC-M5 in the Press Wing Nut (High Shape) series.

Product variants

Part Number
CHNHHI-ST3W-M4
CHNHHI-ST3W-M5
CHNHHI-ST3W-M6
CHNHHI-STC-M6
CHNHHI-STC-M8
CHNHHI-STCB-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height D A

₹ 3,315.20

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 104[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White9.522.211

₹ 3,252.80

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more 105[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White9.522.211

₹ 2,825.60

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 106[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White1025.412.8

₹ 2,518.40

500 Pieces Per Package

1 Pack(s) 5 Day(s) or more -6[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating1025.412.8

₹ 2,225.60

250 Pieces Per Package

1 Pack(s) 5 Day(s) or more -8[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating11.531.817

₹ 3,292.80

700 Pieces Per Package

1 Pack(s) 5 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Black Chromate9.522.211