(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Press Wing Nut (High Shape)【1-700 Pieces Per Package】 (Part Number)

Press Wing Nut (High Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel stainless.
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating coating silver / copper / tin plating.

Part Number
CHNHHI-STC-M4
CHNHHI-STCB-M4
CHNHHI-STCG-M4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height D A

₹ 2,813.60

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating9.522.211

₹ 3,292.80

1 Pack(s)

700 Pieces Per Package

5 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Black Chromate9.522.211

₹ 3,360.00

1 Pack(s)

700 Pieces Per Package

14 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Green Chromate9.522.211

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Hand tightening