(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Material] Steel.
[Thread type] Metric coarse.
[Usage / Function] Hand tightening.
[Unit of purchase] Box / package.
[Nominal designation of thread (M)] 3 4 5 6 8 10.
[Surface treatment] Trivalent chromate, bright chromate plating, chromate plating nickel plating silver / copper / tin plating.
[Surface treatment (detail)] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, dark bronze color plating, tin cobalt.
[Height] 8.5 9 9.5 11 14.
[D] 19.1 22.2 25.4 28.6 35.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Surface Treatment (Details) | Height | D |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,400.00 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | 10 | 3 | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | 8.5 | 19.1 | ||
₹ 2,257.60 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 10 | 6 | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | 9.5 | 25.4 | ||
₹ 2,150.40 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | 10 | 3 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 8.5 | 19.1 | ||
₹ 2,508.80 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 10 | 4 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 8.5 | 19.1 | ||
₹ 1,974.40 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 10 | 5 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 9 | 22.2 | ||
₹ 1,731.20 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 10 | 6 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 9.5 | 25.4 | ||
₹ 2,592.00 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 10 | 8 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 11 | 28.6 | ||
₹ 2,043.20 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) or more | 10 | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 14 | 35 | ||
₹ 1,628.00 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | - | 3 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 8.5 | 19.1 | ||
₹ 1,899.20 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | - | 4 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 8.5 | 19.1 | ||
₹ 1,555.20 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | - | 5 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 9 | 22.2 | ||
₹ 1,406.40 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 6 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 9.5 | 25.4 | ||
₹ 2,029.60 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 8 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 11 | 28.6 | ||
₹ 1,440.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | - | 10 | [Chromate Plating] Chromate Plating | [Chromate Plating] Chromate Plating | 14 | 35 | ||
₹ 3,073.60 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | - | 4 | [Chromate Plating] Chromate Plating | [Chromate Plating] Black Chromate | 8.5 | 19.1 | ||
₹ 2,425.60 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | - | 5 | [Chromate Plating] Chromate Plating | [Chromate Plating] Black Chromate | 9 | 22.2 | ||
₹ 2,128.00 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 6 | [Chromate Plating] Chromate Plating | [Chromate Plating] Black Chromate | 9.5 | 25.4 | ||
₹ 2,400.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | - | 10 | [Chromate Plating] Chromate Plating | [Chromate Plating] Black Chromate | 14 | 35 | ||
₹ 2,400.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | - | 10 | [Chromate Plating] Chromate Plating | [Chromate Plating] Green Chromate | 14 | 35 | ||
₹ 3,360.00 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | - | 4 | Silver / copper / tin plated | [Copper Plating] German Brown plating | 8.5 | 19.1 | ||
₹ 2,231.20 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 6 | Silver / copper / tin plated | [Copper Plating] German Brown plating | 9.5 | 25.4 | ||
₹ 2,560.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | - | 10 | Silver / copper / tin plated | [Copper Plating] German Brown plating | 14 | 35 | ||
₹ 3,360.00 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 10 | 6 | Silver / copper / tin plated | [Tin Plating] Tin cobalt | 9.5 | 25.4 | ||
₹ 3,200.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | 10 | 10 | Silver / copper / tin plated | [Tin Plating] Tin cobalt | 14 | 35 | ||
₹ 3,360.00 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 10 | 4 | Nickel Plating | [Nickel Plating] Nickel Plating | 8.5 | 19.1 | ||
₹ 3,080.00 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 10 | 8 | Nickel Plating | [Nickel Plating] Nickel Plating | 11 | 28.6 | ||
₹ 2,720.00 | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) or more | 10 | 10 | Nickel Plating | [Nickel Plating] Nickel Plating | 14 | 35 | ||
₹ 1,628.00 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) or more | - | 3 | Bright Chromate Plating | Bright Chromate Plating | 8.5 | 19.1 | ||
₹ 1,899.20 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | - | 4 | Bright Chromate Plating | Bright Chromate Plating | 8.5 | 19.1 | ||
₹ 1,555.20 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | - | 5 | Bright Chromate Plating | Bright Chromate Plating | 9 | 22.2 | ||
₹ 1,406.40 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 6 | Bright Chromate Plating | Bright Chromate Plating | 9.5 | 25.4 | ||
₹ 2,029.60 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | - | 8 | Bright Chromate Plating | Bright Chromate Plating | 11 | 28.6 | ||
₹ 1,556.80 | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) or more | - | 10 | Bright Chromate Plating | Bright Chromate Plating | 14 | 35 |
Loading...
Material | Steel | Thread Type | Metric coarse | Applications, Functions | Hand tightening |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy