(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold Wing Nut (R Type)(Whitworth)【1-1,300 Pieces Per Package】 (Part Number)

Cold Wing Nut (R Type)(Whitworth)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Screw thread
[Type] Whitworth coarse application / function hand tighten
[Material] Steel stainless steel
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating coating silver, copper, tin plated
[Sales unit] Individual (can be purchased as a single unit) boxes, packs
[Nominal designation of screw thread inch)] 1/4 5/16 3/8 1/2 3/16
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating green chromate black chromate nickel plating German / brown plating tin cobalt black paint height (H) 11 13 16 18 23 D 21 27 31 36 48 A 8 10 13 16 20

Part Number
CHNHR-ST-W3/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Height (H) D A

₹ 3,187.49

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more 10[Steel] Steel[Not Provided] FabricBox/package3/8[Not Provided] Fabric183616

Loading...

  1. 1

Basic Information

Thread Type Whitworth Coarse Applications, Functions Hand tightening
X
whatsapp-qr whatsapp-icon