(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insert Cap Nut【1,000 Pieces Per Package】

Insert Cap Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,573₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel
[Surface treatment] Bright chromate plating screw thread
[Type metric coarse
[Sales unit] Boxes/pack
[Surface treatment] (details) bright chromate plating
[Nominal designation of screw thread (M)] 5 6 8 10
[Height (mm)] 9.5 10.5 13 15.5 S dimensions 8 10 12 14 dc 12 13 17 19 t 0.4 0.5 0.6

Part Number
FRNIN-STU-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 14,572.80

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Steel Surface Treatment Bright Chromate Plating
Thread Type Metric coarse Sales Unit Box/package Surface Treatment (Details) Bright Chromate Plating
Height(mm) 10.5 S Standard Dimensions 10 dc 13
t 0.5

Please check the type/dimensions/specifications of the part FRNIN-STU-M6 in the Insert Cap Nut series.

X
whatsapp-qr whatsapp-icon