(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Body
[Type] Polygonal mounting
[Type] Male thread side part Not machined polygon
[Type] Triangle addition function None Male thread end processing No body
[Materials] Steel body
[Surface Treatment] None Mounting Portion
[Materials] Steel mounting part
[Surface Treatment] None
[Sales unit] Box· Packed part diameter d (mm) or nominal diameter 6 8 10 Body outer diameter D (ø) 36.5 40.5 46 Body height t (mm) 16 18 22
Part Number |
---|
KNOBPB-ST-M6 |
KNOBPB-ST-M8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 7,560.00 | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) or more | 10 | M6 | 36.5 | 16 | ||
₹ 7,232.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | M8 | 40.5 | 18 |
Part Number |
---|
Loading...
Mounting Section Type | Male thread | Main Body, Type | Polygon | Main Body Material | Steel |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | No | Side Machined | No |
Polygonal Shape, Type | Triangular | Additional Function | No | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | No | Sales Unit | Box/package |