(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Body
[Type] Round shaped mounting section
[Type] Round female thread
[Type] Chrysanthemum Side part No processing Additional function None
[Materials] Delrin 500 main body
[Surface Treatment] None Mounting Portion
[Materials] Polyacetal mounting section
[Surface treatment] None Body outer diameter D (ø) 38 Knob
[Color] Gray
[Unit of sale] Loose (available from 1 piece)
Part Number |
---|
KNOBRG-POM-M6-12.0 |
KNOBRG-POM-M8-10.0 |
KNOBRG-POM-M10-12.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|
₹ 207.31 | 1 Piece(s) | 5 Day(s) or more | 10 | M6 | 12 | ||
₹ 224.71 | 1 Piece(s) | 5 Day(s) or more | 10 | M8 | 10 | ||
₹ 227.93 | 1 Piece(s) | 5 Day(s) or more | 10 | M10 | 12.5 |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Round shape | Main Body Material | Delrin 500 |
---|---|---|---|---|---|
Round Shape, Type | Chrysanthemum Type | Mounting Section, Material | Polyacetal | Side Machined | No |
Additional Function | No | Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | No |
Main Body, Outer Dia. D(Ø) | 38 | Knob Color | Gray | Sales Unit | Low Quantity (can be purchased from one) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy