(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Double Compression Ring System, V-Lok (Elbow Half Union)

Stainless Steel Double Compression Ring System, V-Lok (Elbow Half Union)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,642₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The V-Lok Tube Connector can be connected simply by inserting the tube and tightening the nut, so no special tools or fire are required
・ Due to the mutual interlocking action unique to the double ring, the ring effectively plastically deforms and firmly compresses the tube, resulting in extremely high pressure resistance

Part Number
VUWL-6.35B
VUWL-8B
VUWL-12C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Max. Operating Pressure
(MPa)
Tube thickness during maximum use pressure
(mm)

₹ 1,674.22

1 Piece(s) 5 Day(s) or more 6.351/4B(8A)71.01.65~Less than 2.11

₹ 1,642.07

1 Piece(s) 5 Day(s) or more 81/4B(8A)55.81.65~Less than 2.11

₹ 2,810.02

1 Piece(s) 11 Day(s) or more 123/8B(10A)46.52.11~Less than 2.41

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Half Unions Material of Applicable Pipe Stainless Steel
Connection Thread Type R Surface Treatment No Temperature when using maximum pressure(℃) 93
X
whatsapp-qr whatsapp-icon