• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stainless Steel, 2 Compression Ring Model, V®-LOK (Port Connector)

Part Number

Configured Part Number is shown.

Part Number
VUW-PC-1.6
VUW-PC-3
VUW-PC-3.2
VUW-PC-6
VUW-PC-6.35
VUW-PC-7.93
VUW-PC-8
VUW-PC-9.52
VUW-PC-10
VUW-PC-12
VUW-PC-12.7
VUW-PC-16
VUW-PC-18
VUW-PC-19.05
VUW-PC-25.4
Part NumberVolume DiscountDays to ShipMax. Operating Pressure
(MPa)
Nominal Diameter A
(φ)
Tube thickness during maximum use pressure
(mm)
12 Day(s) or more 83.21.60.51~Less than 0.71
12 Day(s) or more 71.03.01.24~Less than 1.65
12 Day(s) or more 75.53.20.89~Less than 1.24
12 Day(s) or more 71.06.01.65~Less than 2.11
Quote 71.06.351.65~Less than 2.11
39 Day(s) or more 55.87.931.65~Less than 2.11
12 Day(s) or more 55.88.01.65~Less than 2.11
Quote 45.19.521.65~Less than 2.11
12 Day(s) or more 45.110.01.65~Less than 2.11
12 Day(s) or more 46.512.02.11~Less than 2.41
Quote 46.512.72.11~Less than 2.41
39 Day(s) or more 41.716.02.41~2.77
39 Day(s) or more 3718.02.5
12 Day(s) or more 40.319.052.77~Less than 3.05
39 Day(s) or more 32.425.43.05

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Port connector Material Stainless Steel
Applicable Fluid Water / Air / Steam Material of Applicable Pipe Stainless Steel Surface Treatment No
Temperature when using maximum pressure(℃) 93

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)