(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Main Body Shape | [Straight] Straight | Material | [Stainless Steel] SUS316 |
---|---|---|---|
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Ball Valve Type | Reduced Bore |
Supply Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B |
Handle Shape | Lever | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.6 |
Show More | |||
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 |
Face‐to‐Face L(mm) | 54.0 | Height H(mm) | 42.0 |
Handle diameter D(φ) | 30.0 | - | - |
Show Less |
Caution
Japanese Only
Loading...
Main Body Shape | [Straight] Straight | Material | [Stainless Steel] SUS316 |
---|---|---|---|
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Ball Valve Type | Reduced Bore |
Supply Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B |
Handle Shape | Lever | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.6 |
Show More | |||
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 |
Face‐to‐Face L(mm) | 54.0 | Height H(mm) | 42.0 |
Handle diameter D(φ) | 30.0 | - | - |
Show Less |
Loading...
Main Body Shape | [Straight] Straight | Material | [Stainless Steel] SUS316 |
---|---|---|---|
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Ball Valve Type | Reduced Bore |
Supply Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B |
Handle Shape | Lever | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.6 |
Show More | |||
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 |
Face‐to‐Face L(mm) | 54.0 | Height H(mm) | 42.0 |
Handle diameter D(φ) | 30.0 | - | - |
Show Less |
[Features]
· A gas contact component completely free of oil processing.
· Can be used for ultra-cleaning processing.
· Compact and lightweight type.
· Can be provided for government approved products.
· Panel mount support format.
Loading...
Main Body Shape | [Straight] Straight | Material | [Stainless Steel] SUS316 |
---|---|---|---|
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Ball Valve Type | Reduced Bore |
Supply Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B |
Handle Shape | Lever | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.6 |
Show More | |||
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 |
Face‐to‐Face L(mm) | 54.0 | Height H(mm) | 42.0 |
Handle diameter D(φ) | 30.0 | - | - |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Main Body Shape | [Straight] Straight | Material | [Stainless Steel] SUS316 |
---|---|---|---|
Applicable Fluid | Water / Air / Oil / Gas / Chemical | Ball Valve Type | Reduced Bore |
Supply Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | [Rc (R)] Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B |
Handle Shape | Lever | Body Lining | No |
Operation Method | Manual | MAX Cv value | 0.6 |
Show More | |||
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 |
Face‐to‐Face L(mm) | 54.0 | Height H(mm) | 42.0 |
Handle diameter D(φ) | 30.0 | - | - |
Show Less |
Main Body Shape | Straight | Material | SUS316 | Applicable Fluid | Water / Air / Oil / Gas / Chemical |
---|---|---|---|---|---|
Ball Valve Type | Reduced Bore | Supply Side, Connection Type | Rc (Screw Fittings) | Supply Side, Plumbing Thread Nominal | 1/4B |
Control Side, Connection Type | Rc (Screw Fittings) | Control Side, Plumbing Thread Nominal | 1/4B | Handle Shape | Lever |
Body Lining | No | Operation Method | Manual | MAX Cv value | 0.6 |
Max. Operating Pressure(MPa) | 16.2 | Applicable Fluids Temperature Range(℃) | 10~80 | Face‐to‐Face L(mm) | 54.0 |
Height H(mm) | 42.0 | Handle diameter D(φ) | 30.0 |
Please check the type/dimensions/specifications of the part FUBV-115B in the Stainless Steel 16.2 MPa Super Mini Ball Valve series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy