(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electromagnetic Clutch/Brake Non-Contact Controller TMP Type

Electromagnetic Clutch/Brake Non-Contact Controller TMP Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The TMP type control device has an embedded transformer, rectifier, fuses, discharge circuit elements, and torque adjustment resistor, which allows the clutch and brake to be easily controlled using only the outside connection to the AC power supply.

 
Part Number
TMP-40D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 44,242.60

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Environment, Applications Standard Structure Standard Feature Standard
Mounting Method Steel plate wall-mounted protection type Input Voltage(AC-V) 100/110, 200/220 Capacity (steady state load capacity)(W) 40
Output Voltage(DC-V) 12~24

Please check the type/dimensions/specifications of the part TMP-40D in the Electromagnetic Clutch/Brake Non-Contact Controller TMP Type series.