Steel roller conveyor S-3812P Series

Steel roller conveyor S-3812P Series

Best selling ø38 steel roller conveyor. Ideal for transport of lightweight, small items. Conveyor length 500 to 3,000 in 10 mm units, roller width 90 to 790 specifiable.

[Features]
· For transporting moderate to light loads.
· Ideal for transport of small items.
· The roller diameter is ø38.1. The minimum roller interval is P50.
· Roller width (nominal) 90W to 690W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Economy type press bearing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S-3812P-1000L-90W-50P-G
S-3812P-1000L-90W-75P-G
S-3812P-1000L-90W-100P-G
S-3812P-1000L-150W-50P-G
S-3812P-1000L-150W-75P-G
S-3812P-1000L-150W-100P-G
S-3812P-1000L-240W-50P-G
S-3812P-1000L-240W-75P-G
S-3812P-1000L-240W-100P-G
S-3812P-1000L-305W-50P-G
S-3812P-1000L-305W-75P-G
S-3812P-1000L-305W-100P-G
S-3812P-1000L-390W-50P-G
S-3812P-1000L-390W-75P-G
S-3812P-1000L-390W-100P-G
S-3812P-1000L-490W-50P-G
S-3812P-1000L-490W-75P-G
S-3812P-1000L-490W-100P-G
S-3812P-1000L-620W-50P-G
S-3812P-1000L-620W-75P-G
S-3812P-1000L-620W-100P-G
S-3812P-1000L-690W-50P-G
S-3812P-1000L-690W-75P-G
S-3812P-1000L-690W-100P-G
S-3812P-1500L-90W-50P-G
S-3812P-1500L-90W-75P-G
S-3812P-1500L-90W-100P-G
S-3812P-1500L-150W-50P-G
S-3812P-1500L-150W-75P-G
S-3812P-1500L-150W-100P-G
S-3812P-1500L-240W-50P-G
S-3812P-1500L-240W-75P-G
S-3812P-1500L-240W-100P-G
S-3812P-1500L-305W-50P-G
S-3812P-1500L-305W-75P-G
S-3812P-1500L-305W-100P-G
S-3812P-1500L-390W-50P-G
S-3812P-1500L-390W-75P-G
S-3812P-1500L-390W-100P-G
S-3812P-1500L-490W-50P-G
S-3812P-1500L-490W-75P-G
S-3812P-1500L-490W-100P-G
S-3812P-1500L-620W-50P-G
S-3812P-1500L-620W-75P-G
S-3812P-1500L-620W-100P-G
S-3812P-1500L-690W-50P-G
S-3812P-1500L-690W-75P-G
S-3812P-1500L-690W-100P-G
S-3812P-2000L-90W-50P-G
S-3812P-2000L-90W-75P-G
S-3812P-2000L-90W-100P-G
S-3812P-2000L-150W-50P-G
S-3812P-2000L-150W-75P-G
S-3812P-2000L-150W-100P-G
S-3812P-2000L-240W-50P-G
S-3812P-2000L-240W-75P-G
S-3812P-2000L-240W-100P-G
S-3812P-2000L-305W-50P-G
S-3812P-2000L-305W-75P-G
S-3812P-2000L-305W-100P-G
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Specifications Machine Length L
(mm)
9 Day(s) or more 9050Standard1000
9 Day(s) or more 9075Standard1000
9 Day(s) or more 90100Standard1000
9 Day(s) or more 15050Standard1000
9 Day(s) or more 15075Standard1000
9 Day(s) or more 150100Standard1000
9 Day(s) or more 24050Standard1000
9 Day(s) or more 24075Standard1000
9 Day(s) or more 240100Standard1000
9 Day(s) or more 30550Standard1000
9 Day(s) or more 30575Standard1000
9 Day(s) or more 305100Standard1000
9 Day(s) or more 39050Standard1000
9 Day(s) or more 39075Standard1000
9 Day(s) or more 390100Standard1000
9 Day(s) or more 49050Standard1000
9 Day(s) or more 49075Standard1000
9 Day(s) or more 490100Standard1000
11 Day(s) or more 62050Standard1000
11 Day(s) or more 62075Standard1000
11 Day(s) or more 620100Standard1000
11 Day(s) or more 69050Standard1000
11 Day(s) or more 69075Standard1000
11 Day(s) or more 690100Standard1000
9 Day(s) or more 9050Standard1500
9 Day(s) or more 9075Standard1500
9 Day(s) or more 90100Standard1500
9 Day(s) or more 15050Standard1500
9 Day(s) or more 15075Standard1500
9 Day(s) or more 150100Standard1500
9 Day(s) or more 24050Standard1500
9 Day(s) or more 24075Standard1500
9 Day(s) or more 240100Standard1500
9 Day(s) or more 30550Standard1500
9 Day(s) or more 30575Standard1500
9 Day(s) or more 305100Standard1500
9 Day(s) or more 39050Standard1500
9 Day(s) or more 39075Standard1500
9 Day(s) or more 390100Standard1500
9 Day(s) or more 49050Standard1500
9 Day(s) or more 49075Standard1500
9 Day(s) or more 490100Standard1500
11 Day(s) or more 62050Standard1500
11 Day(s) or more 62075Standard1500
11 Day(s) or more 620100Standard1500
11 Day(s) or more 69050Standard1500
11 Day(s) or more 69075Standard1500
11 Day(s) or more 690100Standard1500
10 Day(s) or more 9050Standard2000
10 Day(s) or more 9075Standard2000
10 Day(s) or more 90100Standard2000
10 Day(s) or more 15050Standard2000
10 Day(s) or more 15075Standard2000
10 Day(s) or more 150100Standard2000
10 Day(s) or more 24050Standard2000
10 Day(s) or more 24075Standard2000
10 Day(s) or more 240100Standard2000
10 Day(s) or more 30550Standard2000
10 Day(s) or more 30575Standard2000
10 Day(s) or more 305100Standard2000

Loading...

Basic Information

Roller Material STKM11A Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.2
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment Baked Paint Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 66 Color Super Green of Paint Color

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)