(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVS Series, Variable Capacity Type Piston Pump

PVS Series, Variable Capacity Type Piston Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      106,547₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An energy saving type with greatly reduced power loss. Features unique low noise generating mechanisms throughout.

[Features]
· An energy saving type with drastically reduced power loss. NACHI's unique semi-cylindrical swashplate, a plate in which pressure is received on the surface, enables constant and stable discharge amounts. This eliminates excess discharge and allows power to be effectively used in accordance with the load cycle.
· An energy saving type with improved energy saving and reduced power loss. Helps keep costs down in hydraulic systems.
· Features unique low noise mechanisms throughout, including soundless type shoes, swashplates and valve plates, etc.
· The semi-cylindrical swashplates in particular provide stable operating characteristics and silent motion.

Part Number
PVS-2B-35N3-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 106,547.00

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Pump Motor No Pump Capacity(cm3/rev) 35.0
Pump Type Piston Mounting Method Mount Flange Shape Working Hydraulic Oil Mineral oil
Pressure Rating(MPa) 21 Flow Rate Control Presence Pressure Adjustment Range(MPa) 3~21
Variable Control Mechanism Pressure Compensation Shape Number of Pump Single

Please check the type/dimensions/specifications of the part PVS-2B-35N3-12 in the PVS Series, Variable Capacity Type Piston Pump series.

X
whatsapp-qr whatsapp-icon