(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A high pressure, high capacity valve with an extremely long service life and quiet switching.
[Features]
· The solenoid's movable iron core is immersed in and lubricated by oil. Being a cushioned wet type solenoid, it suffers little from wear and friction, giving it a long service life.
· Quiet switching.
· Being a wet type solenoid, the movable iron core produces very little sound when switching, helping achieve quiet operation.
· For high pressures and large capacities. Features little pressure loss.
· Features a mechanism which thoroughly compensates for fluid reaction forces and a mechanism for preventing pressure loss. This helps deliver the largest capacity and lowest pressure loss rates in its class.
· Simple wiring.
· Simple coil replacement.
Part Number |
---|
SS-G03-C5-R-C1-22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Nominal Diameter | Flow channel form at transition | Shockless Shape | Surgeless Form | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Design number | Applicable Form | Solenoid Section | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,619.95 | 1 Piece(s) | 9 Day(s) or more | - | Electromagnetic Valve Main Body | 35MPa | 130 | [All Ports Open Type] All port close | AC100V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 03 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | No | 22 | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part SS-G03-C5-R-C1-22 in the SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve series.
Part Number |
---|
SS-G01-A3X-R-C2-31 |
SS-G01-A3X-R-C230-31 |
SS-G01-C5-R-C1-31 |
SS-G03-C5-R-C1-J22 |
SS-G03-C6-R-C2-J22 |
SS-G03-C6-R-D2-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Max. Operating Pressure | Max. Flow (ℓ/min) | Position Format of Neutral Position | Power Supply | Operation Method | Solenoid Type | Hydraulic Oil | Application | Connection Method | Switching Type | Nominal Diameter | Flow channel form at transition | Shockless Shape | Surgeless Form | Manual Push Button | Indicator Light | Quick Return Shape | Built-in Rectifier | Design number | Applicable Form | Solenoid Section | Voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,434.96 | 1 Piece(s) | 5 Day(s) or more | 10 | Electromagnetic Valve Main Body | 35MPa | 80 | PABT Open | AC200V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 01 size | Close | Not Compliant | Not Compliant | No | Available | Not Compliant | No | 31 | - | - | - | ||
₹ 20,981.87 | 1 Piece(s) | 9 Day(s) or more | 10 | Electromagnetic Valve Main Body | 35MPa | 80 | PABT Open | AC220V | [Spring Offset] A Side Spring Offset | Single | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 01 size | Close | Not Compliant | Not Compliant | No | Available | Not Compliant | No | 31 | - | - | - | ||
₹ 26,445.25 | 1 Piece(s) | 9 Day(s) or more | - | Electromagnetic Valve Main Body | 35MPa | 100 | [All Ports Open Type] All port close | AC100V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 01 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | No | 31 | - | - | - | ||
₹ 32,619.95 | 1 Piece(s) | 9 Day(s) or more | - | Electromagnetic Valve Main Body | 35MPa | 130 | [All Ports Open Type] All port close | AC100V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 03 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | No | J22 | - | - | - | ||
₹ 32,619.95 | 1 Piece(s) | 9 Day(s) or more | - | Electromagnetic Valve Main Body | 35MPa | 130 | ABT Connection | AC200V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 03 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | No | J22 | - | - | - | ||
₹ 32,619.95 | 1 Piece(s) | 9 Day(s) or more | 10 | Electromagnetic Valve Main Body | 35MPa | 160 | ABT Connection | DC24V | Springs Center | Double | Mineral Oil Type | Single Item | Subplate (Not Included) | 3 Position Type | 03 size | - | Not Compliant | Not Compliant | No | Available | Not Compliant | No | 22 | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy