(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve (Part Number)

SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,924₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A high pressure, high capacity valve with an extremely long service life and quiet switching.

[Features]
· The solenoid's movable iron core is immersed in and lubricated by oil. Being a cushioned wet type solenoid, it suffers little from wear and friction, giving it a long service life.
· Quiet switching.
· Being a wet type solenoid, the movable iron core produces very little sound when switching, helping achieve quiet operation.
· For high pressures and large capacities. Features little pressure loss.
· Features a mechanism which thoroughly compensates for fluid reaction forces and a mechanism for preventing pressure loss. This helps deliver the largest capacity and lowest pressure loss rates in its class.
· Simple wiring.
· Simple coil replacement.

Part Number
SS-G01-A3X-GR-D2-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)

₹ 20,948.47

1 Piece(s) 9 Day(s) or more -Electromagnetic Valve Main Body35MPa80PABT OpenDC24V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantApplicableNoAvailableNot CompliantNo31---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SS-G01-A3X-GR-D2-31 in the SS Series (Wiring Direction: Integrated Terminal Box), Wet Solenoid Valve series.

Product variants

Part Number
ECB64-C2
SS-G01-A3X-R-C1-31
SS-G01-A3X-R-C2-31
SS-G01-A3X-R-C230-31
SS-G01-C5-R-C1-31
SS-G01-C6-R-C1-31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Max. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Hydraulic Oil Application Connection Method Switching Type Nominal Diameter Flow channel form at transition Shockless Shape Surgeless Form Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Design number Applicable Form Solenoid Section Voltage
(V)

₹ 5,924.49

1 Piece(s) 9 Day(s) or more -Solenoid for Electromagnetic Valve-------------------For SS-G03Alternating CurrentAC200,AC220

₹ 19,434.96

1 Piece(s) 5 Day(s) or more 10Electromagnetic Valve Main Body35MPa80PABT OpenAC100V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo31---

₹ 19,434.96

1 Piece(s) 5 Day(s) or more 10Electromagnetic Valve Main Body35MPa80PABT OpenAC200V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo31---

₹ 20,981.87

1 Piece(s) 9 Day(s) or more 10Electromagnetic Valve Main Body35MPa80PABT OpenAC220V[Spring Offset] A Side Spring OffsetSingleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 sizeCloseNot CompliantNot CompliantNoAvailableNot CompliantNo31---

₹ 26,445.25

1 Piece(s) 9 Day(s) or more -Electromagnetic Valve Main Body35MPa100[All Ports Open Type] All port closeAC100VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 size-Not CompliantNot CompliantNoAvailableNot CompliantNo31---

₹ 25,542.60

1 Piece(s) 8 Day(s) or more 10Electromagnetic Valve Main Body35MPa65ABT ConnectionAC100VSprings CenterDoubleMineral Oil TypeSingle ItemSubplate (Not Included)3 Position Type01 size-Not CompliantNot CompliantNoAvailableNot CompliantNo31---