• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Electromagnetic reducer valve with proportional relief

Electromagnetic reducer valve with proportional relief

Equipped with a relief valve which reduces and controls the pressure within hydraulic systems in proportion to the input current, giving it excellent responsiveness during drops in pressure.

[Features]
· Combines a compact, high performance proportional solenoid pilot operated relief valve and a reducing valve with relief function. Controls and reduces pressures within hydraulic systems in proportion to the input current.
· Equipped with a relief function so that the pressure on the OUT end remains largely constant, even if there is a counterforce acting on the OUT end. This gives it excellent responsiveness during drops in pressure, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EGB-G03-1-11
EGB-G03-2-11
EGB-G03-3-11
EGB-G03-B-11
EGB-G06-1-11
EGB-G06-2-11
EGB-G06-3-11
Part NumberVolume DiscountDays to ShipRoHSMax. Flow
(ℓ/min)
Pressure Control Range
(MPa)
Quote -500.7~7
Quote -501.0~14
Quote -501.5~21
Quote 10500.3~2.5
Quote -1000.7~7
Quote -1001.0~14
Quote -1001.5~21

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 25