• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Balancing valve (reducing and relief valve)

Balancing valve (reducing and relief valve)

A two-in-one compact and lightweight compound valve equipped with counterbalancing and pressure reducing functionality.

[Features]
· A two-in-one type with a simplified circuit.
· A compound valve equipped with counterbalancing and pressure reducing functionality.
· The pressure can be adjusted using a single bolt.
· A compact and lightweight type with mounting dimensions equal to 01 and 03 size solenoid valves.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GR-G01-A1-20
GR-G01-A1-K-20
GR-G01-A2-20
GR-G01-A2-K-20
GR-G03-A1-20
GR-G03-A1-B-20
GR-G03-A1-B-J20
GR-G03-A1-BK-20
GR-G03-A1-BK-J20
GR-G03-A1-K-20
GR-G03-A2-20
GR-G03-A2-B-20
GR-G03-A2-BK-20
GR-G03-A2-K-20
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter (size) Max. Flow
(ℓ/min)
Pressure Adjustment Range
(MPa)
Design number Handle External Drain
Quote -1/8300.8~720NoNot Compliant
Quote -1/8300.8~720AvailableNot Compliant
Quote -1/8303.5~1420NoNot Compliant
Quote 101/8303.5~1420AvailableNot Compliant
Quote -3/8501.0~720NoNot Compliant
Quote 103/8501.0~720NoApplicable
Quote -3/8501.0~7J20NoApplicable
Quote -3/8501.0~720AvailableApplicable
Quote -3/8501.0~7J20AvailableApplicable
Quote 103/8501.0~720AvailableNot Compliant
Quote -3/8503.5~1420NoNot Compliant
Quote 103/8503.5~1420NoApplicable
Quote -3/8503.5~1420AvailableApplicable
Quote -3/8503.5~1420AvailableNot Compliant

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 21