(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Reducing Modular Valve

Reducing Modular Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,069₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized valve employed when operating certain circuits at lower pressures than the main circuit.
· Adjusts reduced secondary pressures and then holds them at a set pressure level, even if there are fluctuations in the primary main circuit pressure.
· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).

 
Part Number
OG-G01-P1-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 18,068.78

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal Diameter (size) 1/8 Max. Operating Pressure(MPa) 25 Max. Flow(ℓ/min) 50
Control Port P Port Pressure Adjustment Range(MPa) 0.8~7 Design number 21
Handle No Vent port No Drain Piping N/A
Specifications Standard

Please check the type/dimensions/specifications of the part OG-G01-P1-21 in the Reducing Modular Valve series.

X
whatsapp-qr whatsapp-icon