(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Connect to the vent ports of balanced piston type pressure control valves such as relief or reducing valves for easy remote control of pressure levels.
· The RCD type can also be used as a direct acting type of relief valve.
Nominal Diameter (size) | 1/4 | Max. Operating Pressure(MPa) | 21 | Max. Flow(ℓ/min) | 2 |
---|---|---|---|---|---|
Pressure Adjustment Range(MPa) | 3.5~21 | Design number | 12 | Mounting Method | Thread Connection Type |
Adjusting Bolt Shape | Not Compliant |
Please check the type/dimensions/specifications of the part RC-T02-3-12 in the Remote Control Relief Valve series.