(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A balanced piston type relief valve.
· Controls the maximum pressures in hydraulic circuits and also acts as a safety valve.
· Remote pressure operation and unload circuits are possible by using vent ports.
Part Number |
---|
R-T03-1-12 |
R-T03-3-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Adjustment Range (MPa) |
---|---|---|---|---|---|
₹ 18,340.67 | 1 Piece(s) | 9 Day(s) or more | *~7 | ||
₹ 18,441.13 | 1 Piece(s) | 6 Day(s) or more | 3.5~21 |
Loading...
Nominal Diameter (size) | 3/8 | Max. Operating Pressure(MPa) | 21 | Max. Flow(ℓ/min) | 80 |
---|---|---|---|---|---|
Design number | 12 | Mounting Method | Thread Connection Type | High Bend Shape | Not Compliant |