(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Relief Modular Valve

Relief Modular Valve

A valve with a modularized relief valve. Can be used across a broad range of pressures. Also acts as a safety valve by controlling the maximum pressures in hydraulic circuits.

[Features]
· A valve with a modularized relief valve. Controls the maximum pressures in hydraulic circuits and also acts as a safety valve.
· Can be used across a broad range of pressure environments. Features a maximum operating pressure of 25, 35 MPa (255, 357kgf/cm2) and a pressure adjustment range of 0.8 to 25, 35MPa (8.2 to 255, 357kgf/cm2).
· Different systems are available via solenoid valve switching, including shockless unloading, two-pressure control, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OR-G01-A1-21
OR-G01-A1-K-21
OR-G01-A3-21
OR-G01-A3-K-21
OR-G01-B1-21
OR-G01-B1-K-21
OR-G01-B3-21
OR-G01-B3-K-21
OR-G01-P1-20
OR-G01-P1-K-20
OR-G01-P3-20
OR-G01-P3-K-20
OR-G01-W1-20
OR-G01-W1-K-20
OR-G01-W3-20
OR-G01-W3-K-20
OR-G03-A1-50
OR-G03-A1-J50
OR-G03-A1-K-50
OR-G03-A1-K-J50
OR-G03-A3-50
OR-G03-A3-J50
OR-G03-A3-K-50
OR-G03-A3-K-J50
OR-G03-B1-50
OR-G03-B1-J50
OR-G03-B1-K-50
OR-G03-B1-K-J50
OR-G03-B3-50
OR-G03-B3-J50
OR-G03-B3-K-50
OR-G03-B3-K-J50
OR-G03-B3-V-J50
OR-G03-P1-50
OR-G03-P1-J50
OR-G03-P1-K-50
OR-G03-P1-K-J50
OR-G03-P1-KV-50
OR-G03-P1-KV-J50
OR-G03-P1-V-50
OR-G03-P1-V-J50
OR-G03-P3-50
OR-G03-P3-J50
OR-G03-P3-K-50
OR-G03-P3-K-J50
OR-G03-P3-KV-50
OR-G03-P3-KV-J50
OR-G03-P3-V-50
OR-G03-P3-V-J50
OR-G03-W1-50
OR-G03-W1-J50
OR-G03-W1-K-50
OR-G03-W1-K-J50
OR-G03-W3-50
OR-G03-W3-J50
OR-G03-W3-K-50
OR-G03-W3-K-J50
ORH-G01-P3-10
ORH-G01-P5-10
ORH-G01-W3-10
Part NumberVolume DiscountDays to ShipRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Max. Flow
(ℓ/min)
Control Port Pressure Adjustment Range
(MPa)
Design number Handle Vent port Specifications
50 Day(s) or more -1/82550A Port*~721NoNoStandard
50 Day(s) or more -1/82550A Port*~721AvailableNoStandard
50 Day(s) or more 101/82550A Port3.5~2521NoNoStandard
50 Day(s) or more -1/82550A Port3.5~2521AvailableNoStandard
50 Day(s) or more 101/82550B port*~721NoNoStandard
50 Day(s) or more 101/82550B port*~721AvailableNoStandard
50 Day(s) or more -1/82550B port3.5~2521NoNoStandard
50 Day(s) or more 101/82550B port3.5~2521AvailableNoStandard
50 Day(s) or more 101/82550P Port*~720NoNoStandard
50 Day(s) or more 101/82550P Port*~720AvailableNoStandard
50 Day(s) or more -1/82550P Port3.5~2520NoNoStandard
50 Day(s) or more -1/82550P Port3.5~2520AvailableNoStandard
50 Day(s) or more 101/82550A, B Port*~720NoNoStandard
50 Day(s) or more -1/82550A, B Port*~720AvailableNoStandard
50 Day(s) or more 101/82550A, B Port3.5~2520NoNoStandard
50 Day(s) or more -1/82550A, B Port3.5~2520AvailableNoStandard
50 Day(s) or more -3/82580A Port*~750NoNoStandard
50 Day(s) or more -3/82580A Port*~7J50NoNoStandard
50 Day(s) or more 103/82580A Port*~750AvailableNoStandard
50 Day(s) or more -3/82580A Port*~7J50AvailableNoStandard
50 Day(s) or more 103/82580A Port3.5~2550NoNoStandard
50 Day(s) or more -3/82580A Port3.5~25J50NoNoStandard
50 Day(s) or more 103/82580A Port3.5~2550AvailableNoStandard
50 Day(s) or more -3/82580A Port3.5~25J50AvailableNoStandard
50 Day(s) or more -3/82580B port*~750NoNoStandard
50 Day(s) or more 103/82580B port*~7J50NoNoStandard
50 Day(s) or more -3/82580B port*~750AvailableNoStandard
50 Day(s) or more -3/82580B port*~7J50AvailableNoStandard
50 Day(s) or more 103/82580B port3.5~2550NoNoStandard
50 Day(s) or more 103/82580B port3.5~25J50NoNoStandard
50 Day(s) or more 103/82580B port3.5~2550AvailableNoStandard
50 Day(s) or more 103/82580B port3.5~25J50AvailableNoStandard
50 Day(s) or more -3/82580B port3.5~25J50NoAvailableStandard
50 Day(s) or more -3/82580P Port*~750NoNoStandard
50 Day(s) or more 103/82580P Port*~7J50NoNoStandard
50 Day(s) or more 103/82580P Port*~750AvailableNoStandard
50 Day(s) or more -3/82580P Port*~7J50AvailableNoStandard
50 Day(s) or more 103/82580P Port*~750AvailableAvailableStandard
50 Day(s) or more -3/82580P Port*~7J50AvailableAvailableStandard
50 Day(s) or more 103/82580P Port*~750NoAvailableStandard
50 Day(s) or more 103/82580P Port*~7J50NoAvailableStandard
50 Day(s) or more 103/82580P Port3.5~2550NoNoStandard
50 Day(s) or more -3/82580P Port3.5~25J50NoNoStandard
50 Day(s) or more -3/82580P Port3.5~2550AvailableNoStandard
50 Day(s) or more 103/82580P Port3.5~25J50AvailableNoStandard
50 Day(s) or more -3/82580P Port3.5~2550AvailableAvailableStandard
50 Day(s) or more 103/82580P Port3.5~25J50AvailableAvailableStandard
50 Day(s) or more -3/82580P Port3.5~2550NoAvailableStandard
50 Day(s) or more -3/82580P Port3.5~25J50NoAvailableStandard
50 Day(s) or more -3/82580A, B Port*~750NoNoStandard
50 Day(s) or more -3/82580A, B Port*~7J50NoNoStandard
50 Day(s) or more -3/82580A, B Port*~750AvailableNoStandard
50 Day(s) or more 103/82580A, B Port*~7J50AvailableNoStandard
50 Day(s) or more 103/82580A, B Port3.5~2550NoNoStandard
50 Day(s) or more -3/82580A, B Port3.5~25J50NoNoStandard
50 Day(s) or more -3/82580A, B Port3.5~2550AvailableNoStandard
50 Day(s) or more -3/82580A, B Port3.5~25J50AvailableNoStandard
50 Day(s) or more -1/82550P Port3.5~2510NoNoM35 Series
50 Day(s) or more -1/82550P Port7~3510NoNoM35 Series
50 Day(s) or more -1/82550A, B Port3.5~2510NoNoM35 Series

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)