(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Features a modularized direct acting type relief valve. Controls the maximum pressures in hydraulic circuits and also acts as a safety valve.
· Can be used in a broad range of environments. Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2) and a pressure operating range of 0.8 to 21, 25, 35MPa (8.2 to 214, 255, 357kgf/cm2).
Part Number |
---|
ORD-G01-A1-20 |
ORD-G01-A3-20 |
ORD-G01-B3-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Control Port | Pressure Adjustment Range (MPa) |
---|---|---|---|---|---|---|---|
₹ 16,478.91 | 1 Piece(s) | 8 Day(s) or more | 10 | A Port | 0.8~7 | ||
₹ 17,855.00 | 1 Piece(s) | Same day | 10 | A Port | 3.5~21 | ||
₹ 19,812.00 | 1 Piece(s) | Same day | - | B port | 3.5~21 |
Loading...
Nominal Diameter (size) | 1/8 | Max. Operating Pressure(MPa) | 25 | Max. Flow(ℓ/min) | 20 |
---|---|---|---|---|---|
Design number | 20 | Handle | No | Specifications | Standard |