(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

01.03 Base Block

01.03 Base Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,234₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A block for use with two or more solenoid or modular valves. The piping can be removed from both sides.

 
Part Number
MOB-01Y-W2-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 18,233.55

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Plate/Base Block Nominal Diameter (size) 01 Max. Operating Pressure(MPa) 25
Recommended Flow Rate(ℓ/min) 40 Size of Piping Output Port 3/8 LA 160

Please check the type/dimensions/specifications of the part MOB-01Y-W2-10 in the 01.03 Base Block series.