(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stoppage Plate, Free Flow Plate, 03/01 Conversion Plate

Stoppage Plate, Free Flow Plate, 03/01 Conversion Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·The closing plate is a plate for modular valves that closes circuits that are no longer needed, or that can be used independently for relief modular valves.

 
Part Number
MOB-G01-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,790.84

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plate/Base Block Nominal Diameter (size) 1/8 Max. Operating Pressure(MPa) 25
Max. Flow(ℓ/min) None (Closing plate) Design number 10 Tightening Height Standard
Connection status of each port All ports blocked (Closing plate)

Please check the type/dimensions/specifications of the part MOB-G01-10 in the Stoppage Plate, Free Flow Plate, 03/01 Conversion Plate series.

X
whatsapp-qr whatsapp-icon