(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· The fineness of the cuts included with the coarse thread prevents wood splintering, enabling tip hammering to be carried out without difficulty.
· Due to the special cutting of the tip and small flexible head, it can be used to tighten even hard woods without difficulty.
Part Number |
---|
AF-30-BOX |
AF-40-BOX |
AF-40-TOKU |
AF-50-BOX |
AF-50-TOKU |
AF-60-TOKU |
AF-65-BOX |
AF-70-BOX |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Thread Length (mm) | Number of pieces |
---|---|---|---|---|---|---|---|---|---|
₹ 1,460.38 | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) or more | 3.3 | 30 | 23 | 900 | ||
₹ 1,360.76 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) or more | 3.3 | 40 | 30 | 700 | ||
₹ 2,307.62 | 1 Pack(s) | 1,400 Pieces Per Package | 5 Day(s) or more | 3.3 | 40 | 30 | 1400 | ||
₹ 1,418.27 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 3.3 | 50 | 35 | 500 | ||
₹ 2,145.47 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | 3.3 | 50 | 35 | 1000 | ||
₹ 2,557.22 | 1 Pack(s) | 800 Pieces Per Package | 7 Day(s) or more | 3.7 | 60 | 40 | 800 | ||
₹ 1,387.29 | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) or more | 3.7 | 65 | 45 | 350 | ||
₹ 1,243.04 | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) or more | 3.7 | 70 | 50 | 300 |
Part Number |
---|
Loading...
Type | Wooden Screw | Material | Steel | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Chromate Plating | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
Detailed Shape | Disc |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy