(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Premium LGS Screw, Bugle Head, Colored (White)【500-1,000 Pieces Per Package】 (Part Number)

Premium LGS Screw, Bugle Head, Colored (White)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Because the double screw threads cut sharply into lightweight roofing, screws can pierce this material with just light pressure.

 
Part Number
PK-28-CL-BOX
PK-41-CL-BOX
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 2,411.31

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 28

₹ 1,970.18

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 41

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 3.5 Material Steel
Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Disc Head Diameter(mm) 8