(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Premium LGS Screw, Bugle Head【300-1,000 Pieces Per Package】

Premium LGS Screw, Bugle Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Because the double screw threads cut sharply into lightweight roofing, screws can pierce this material with just light pressure.

Part Number
PK-41-BOX
PK-57-BOX
PK-65-BOX
PKC-22-BOX
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Head Diameter
(mm)

₹ 1,116.00

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 3.5418

₹ 1,395.99

1 Pack(s)

400 Pieces Per Package

7 Day(s) or more 3.5578

₹ 1,575.99

1 Pack(s)

300 Pieces Per Package

5 Day(s) or more 3.8658

₹ 1,499.40

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 3227
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Head Diameter
(mm)

Loading...

  1. 1

Basic Information

Type A thin metal sheet Material Steel Surface Treatment Bright Chromate Plating
Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Phillips Sales Unit Box/package
Detailed Shape Disc
X
whatsapp-qr whatsapp-icon
Close

Comparison list