(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Coarsely Threaded Rap Head【500-1,000 Pieces Per Package】

Stainless Steel Coarsely Threaded Rap Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Due to the excellent quenching of the SUS410, it can be used even on hard board materials without a pilot hole. SUSXM7 Highly corrosion-resistant with a widened diameter for improved strength.

[Features]
· Martensitic SUS410 stainless steel undergoes quenching and has excellent hardness. Can be driven into hard board materials without a pilot hole.
· Austenitic SUS and XM7 stainless steel is highly corrosion-resistant, and the widened material diameter provides improved strength.

Part Number
AC-28S-XM7-BOX
AC-51S-XM7-BOX
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

₹ 4,332.56

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 28

₹ 3,758.42

1 Pack(s)

500 Pieces Per Package

5 Day(s) or more 51
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4.2 Material SUSXM7
Surface Treatment No Surface Treatment (Details) No Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Disc
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list