(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Course Thread, Rapper Head, Colored (White)【1,000 Pieces Per Package】

Course Thread, Rapper Head, Colored (White)

Demonstrates 5x the holding power of a nail through its high threading and long pitch. Available in both partial thread screw and full-thread screw models.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AC-25-CL-BOX

Part Number
AC-25-CL-BOX
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

1,000 Pieces Per Package

20 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Course Thread Thread Nominal (M) 3.8 Length 25
Material Steel Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Disc

Please check the type/dimensions/specifications of the part AC-25-CL-BOX in the Course Thread, Rapper Head, Colored (White) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)