(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The flexible (teeth) fitted to the head part can bore into the target material, countersinking it.
Part Number |
---|
AB-25RF-BOX |
AB-32RF-BOX |
AB-38RF-BOX |
AB-41RF-BOX |
AB-51RF-BOX |
AB-57RF-BOX |
AB-65RF-BOX |
AB-75RF-BOX |
AB-90RF-BOX |
AB-120RF-BOX |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|
₹ 2,273.75 | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) or more | 3.8 | 25 | ||
₹ 2,527.95 | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) or more | 3.8 | 32 | ||
₹ 2,718.78 | 1 Pack(s) | 1,000 Pieces Per Package | 7 Day(s) or more | 3.8 | 38 | ||
₹ 2,251.43 | 20 Pack(s) | 500 Pieces Per Package | 7 Day(s) or more | 3.8 | 41 | ||
₹ 2,166.75 | 1 Pack(s) | 500 Pieces Per Package | 7 Day(s) or more | 3.8 | 51 | ||
₹ 2,038.91 | 1 Pack(s) | 400 Pieces Per Package | 7 Day(s) or more | 3.8 | 57 | ||
₹ 2,468.57 | 18 Pack(s) | 300 Pieces Per Package | 17 Day(s) or more | 4.2 | 65 | ||
₹ 1,853.35 | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) or more | 4.2 | 75 | ||
₹ 2,503.91 | 1 Pack(s) | 200 Pieces Per Package | 7 Day(s) or more | 4.5 | 90 | ||
₹ 2,656.60 | 1 Pack(s) | 120 Pieces Per Package | 7 Day(s) or more | 4.8 | 120 |
Part Number |
---|
Loading...
Type | Course Thread | Material | Steel | Surface Treatment | Painting / Coating |
---|---|---|---|---|---|
Surface Treatment (Details) | Super silver | Mounting Hole Shape | Phillips | Sales Unit | Box/package |
Detailed Shape | Disc |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy