(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Tie Wire

Stainless Steel Tie Wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Strong against rusting. Boasts excellent heat and corrosion resistance, processability, and high strength.

 
Part Number
M8-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,303.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Types Wires Material Stainless Steel Length(m) Approx. 10
Size 3.9~4

Please check the type/dimensions/specifications of the part M8-SUS in the Stainless Steel Tie Wire series.