(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket: Flexible Resin/Mounting Base Mounting Base T (for round shaft/square shaft)

Sensor Bracket: Flexible Resin/Mounting Base Mounting Base T (for round shaft/square shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      569₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Part Number
FSFPBT028-08J
FSFPBT028-10J
FSFPBT029-12J
FSFPBT035-S0J
FSFPBT035-S2J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1

₹ 569.42

1 Piece(s) 8 Day(s) or more 10504624φ8

₹ 569.42

1 Piece(s) 8 Day(s) or more 10504624φ10

₹ 640.40

1 Piece(s) 5 Day(s) or more 10504824φ12

₹ 852.04

1 Piece(s) 8 Day(s) or more 10655628□10

₹ 852.04

1 Piece(s) 8 Day(s) or more 10655628□12
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Thickness / height Shaft Diameter 1

Loading...

  1. 1

Basic Information

Material PA (66N)black Surface Treatment No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list